Catalog navigation
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
ERO
Description
MR-M UZ Series - Profile rail guides
Bill of material
MR 12ML-UZ1-V0-N-49L-12-12-I
MOD
Model Code
RT
Rail type
SIZE
Size
ST
Seal type
UZ : End seal + Reinforcement Plate + Stainless Bottom Seal + Lubrication Storage
BQ
Block quantity
RM
Rail Material
PC
Preload class
RL
Rail length
mm
Inserisci valore per RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1 Standard
P1
Starting hole pitch
mm
Inserisci valore per P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
mm
AG
Accuracy grade
POS1
First slider position
mm
POS2
Second slider position
mm
POS3
Third slider position
mm
POS4
Fourth slider position
mm
H
mm
W2
mm
W1
mm
H1
mm
P
mm
DXDXG1
Dxdxg1
mm
W
mm
L
mm
L1
mm
H2
h2
mm
P1X
mm
P2X
mm
MXG2
Mxg2
mm
PHI
Ø
mm
S
S1
mm
T
mm
RW
Rail Weight
g/m
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD