Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERO
Description
ARC 15 FS - Profile rail guides
Bill of material
ARC15FS-B1-VC-N-41.2L-20.6-20.6-I
MOD
Model Code
ARC15FS
RT
Rail type
SIZE
Size
15 mm
ST
Seal type
BQ
Block quantity
LSP
Lubrication storage pad
BC
Ball chain
PC
Preload class
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1 Standard
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
20.600 mm
AG
Accuracy grade
POS1
First slider position
mm
POS2
Second slider position
mm
POS3
Third slider position
mm
POS4
Fourth slider position
mm
H
24 mm
W2
18.5 mm
W1
15 mm
H1
15 mm
P
60 mm
DXDXG1
Dxdxg1
7.5x4.5x5.3 mm
W
52 mm
L
41.2 mm
L1
26.0 mm
H2
h2
20.7 mm
P1X
-
P2X
41 mm
MXG2
Mxg2
M5x7 mm
M1
M4
T
7 mm
T1
7 mm
N1
M3x6,5 mm
N2
M3x6 mm
N3
P3
E
3.5 mm
S1
4.5 mm
S2
7.5 mm
S3
15.6 mm
S4
16.7 mm
RW
Rail Weight
1290 g/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models