Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERO
Description
ARR 35MN - Profile rail guides
Bill of material
ARR 35MN-S1-V0-H-122L-21-21-I
MOD
Model Code
ARR 35MN
RT
Rail type
SIZE
Size
35
ST
Seal type
S : Standard
BQ
Block quantity
BC
Ball chain
PC
Preload class
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1 Standard
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
AG
Accuracy grade
POS1
First slider position
mm
POS2
Second slider position
mm
POS3
Third slider position
mm
POS4
Fourth slider position
mm
H
48 mm
W2
18 mm
W1
34 mm
H1
31 mm
P
40 mm
DXDXG1
Dxdxg1
14x9x17 mm
W
70 mm
L
122.0 mm
L1
84.0 mm
H2
h2
42 mm
P1X
50 mm
P1X2
P1X/2
- mm
P2X
50 mm
P2X2
P2X/2
25 mm
P3
30 mm
MXG2
Mxg2
M8x13 mm
M1
-
T
13 mm
N1
M6x12 mm
N2
M6x8 mm
N3
P5
E
12 mm
S1
10 mm
S2
16.4 mm
S3
25.0 mm
S4
25.0 mm
RW
Rail Weight
5740 g/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models