Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
KPB-1014 - Grip Hand Wheels & Knobs - Female
Bill of material
KPB-1014
PN
Part No.
KPB-1014
AMERSID
Americas ID
1040480
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Diameter
15.000 mm
B
B Height
15.500 mm
C
C Hub Diameter
12.000 mm
D
D Hub Height
7.000 mm
THREADSIZE
Insert Thread Size
M6 x 1.0
DEPTH
Insert Depth
9.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models