Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Essentra Components
Description
KPB-1347 - Metal Pull Handles - Female Right Angle
Bill of material
KPB-1351
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
FINISH
Finish
A
A Bar Diameter
10 mm
B
B Length Center to Center
mm
C
C Handle Height
41 mm
D
D Thread Size
M5 x .80
E
E Thread Depth Minimum
10 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models