Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Electric Solenoid Valves
Description
1-1/2'' Valves
Bill of material
BVS8CE-XR22-J
SKU
PORT_SIZE
1-1/2" Female NPT
WIRING_TYPE
XR22 - 2 Wire Auto Return
VOLTAGE
BODY_MATERIAL
304 Stainless Steel
BALL_SEAT
PTFE
GEARS
Metal
BORE_TYPE
Full
FLOW
Bi-Directional
COMPONENTS
Stainless Steel
SEAL_MATERIAL
EPDM
ORIFICE_SIZE
40 mm
TEMP_RANGE
25 to 200° F / -10 to 120°C
PRESSURE_RANGE
0 - 145 PSI (No Minimum)
MAX_TORQUE
10 Nm
POWER
≤2A (initial breaking torque)
COIL_CONNECTION
Lead Wires
SUITABLE_MEDIA
*Water - Air - Fuel - *Etc
ENCLOSURE_RATING
IP67 (NEMA 4 equivalent)
LIFE_EXPECTANCY
70,000 Cycles
LINK
https://www.electricsolenoidvalves.com/1-1-2-stainless-electric-ball-valve-2-wire-auto-return/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models