Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ESYLUX
Description
Motion detectors / Wall mounting / ON/OFF - Outdoor motion detector
Bill of material
EM10055096 - MD 180 BASIC schwarz
ARTNR
Item number
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
GKAT
Device category
Outdoor motion detector
PRODB
Product description
BP
Special product features
One-hand plug-in base. Zero-cross switching.
BS
User interface
Adjusting controller
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Wall
L
Length
mm
B
Width
55 mm
H
Height/Depth
66 mm
GEW
Weight
g
FAR
Colour
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP44
SK
Protection class
II
RLUFT
Relative humidity
5 - 95 %, non-condensing
TEMP
Permissible ambient temperature
-20 ...+40 °C
NENNSP
Nominal voltage
230 V AC / 50 Hz
EINSTR
In-rush current
40 A / 20 ms
ALEIQ
Connectable wire cross section
mm²
LEISTA
Power consumption
0.5 W
ERFWIN
Detection angle
180° horizontally and vertically rotatable +/- 30°
ERFQUE
Detection range diagonally
Ø 20 m
ERFFRO
Detection range head-on
Ø 10 m
ERFBER
Field of detection
up to 157
MONHH
Recommended installation height
2.5 m
MAXHH
Max. mounting height
3 m
HELLW
Level of brightness
5–1000 lx
ALIK
Number of light channels
1
ULAND
Country of origin
CN
ZTN
Customs tariff number
85365080
DEEPLINK
Deeplink
https://www.esylux.com/p/EM10055096
PDFLINK
Data sheet
https://www.esylux.com/dl/EM10055096
CLASS
ETIM 8.0 product class
EF003808
Dim function with dimmer basic element
EF005624
Alarm function
EF000124
Type of connection
EF003429
Response value sensitivity adjustable
EF003814MAX
Response value luminosity - max
lx
EF003814MIN
Response value luminosity - min
lx
EF007575
Adjustable operating brightness
EF023790
Anti-bacterial treatment
EF009568
Number of switching zones
EF000010
Model
EF006569
Surface finish
EF000008
Width
mm
EF003843
Diameter of field of detection on the floor
m
EF006582MAX
Detection angle horizontal - max
°
EF006582MIN
Detection angle horizontal - min
°
EF003848
Remote controllable
EF000416MAX
Frequency - max
Hz
EF000416MIN
Frequency - min
Hz
EF003832
Suitable for C-load
EF021180
Suitable for ceiling mounting
EF000664
Suitable for wall mounting
EF001198
Suitable for wireless transmission
EF003858
HVAC-control
EF000025
Halogen free
EF000040
Height
mm
EF011072
IFTTT support available
EF014927
Compatible with Amazon Alexa
EF014925
Compatible with Apple HomeKit
EF014926
Compatible with Google Assistant
EF003863
Constant light control
EF006590
Max. on-period
min
EF001732
Max. inrush current
A
EF001322
Max. range head-on
m
EF001323
Max. range to one side
m
EF015953
Max. switching power LED
W
EF001503
Max. switching capacity
W
EF006589
Min. on-period
s
EF009569
With DALI interface
EF000483
With remote control
EF003890
With signal unit
EF000002
Nominal voltage
V
EF008011
Optimum mounting height
m
EF004101
Scan angle
°
EF009566MAX
Pivoting range sensor, horizontal - max
°
EF009566MIN
Pivoting range sensor, horizontal - min
°
EF009567MAX
Pivoting range sensor, vertical - max
°
EF009567MIN
Pivoting range sensor, vertical - min
°
EF020270
Sensor type
EF000187
Voltage type
EF003898
Teach-function for response value luminosity
EF001731MAX
Temperature - max
°C
EF001731MIN
Temperature - min
°C
EF000049
Depth
mm
EF006311
Animal zone
EF006243
Transparent
EF000147
Creep-under protection
EF003904
Networkable
EF002169
Material
EF001257
Material quality
EF003920
Forced switch off
EF011991
Forced switch on
EF001099
Bridging switch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models