Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000134 - Dimmer
Bill of material
MC000134_1(EV000383_EV006348_EV000251_20_70_40_80_80_50_10_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_0_0_0_-_-_-_-_-_-_-_0_-_-_-_0_0_0_0)
ETIMCLASS
ETIM class
EC000025
ETIMMC
ETIM modeling class
MC000134
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Dimmer ;
EF000003
Mounting method
EF000005
Assembly arrangement
EF000006
Method of operation
EF010517
Operating height (CH)
mm
Enter value for EF010517
Operating height (CH)
mm
cm
inch
ft
EF000551
Diameter (D)
mm
Enter value for EF000551
Diameter (D)
mm
cm
inch
ft
EF010885
Diameter turn button (Ds)
mm
Enter value for EF010885
Diameter turn button (Ds)
mm
cm
inch
ft
EF008809
Device height (FH)
mm
Enter value for EF008809
Device height (FH)
mm
cm
inch
ft
EF008808
Device width (FW)
mm
Enter value for EF008808
Device width (FW)
mm
cm
inch
ft
EF000218
Built-in depth (ID)
mm
Enter value for EF000218
Built-in depth (ID)
mm
cm
inch
ft
EF010886
Surface height (SH)
mm
Enter value for EF010886
Surface height (SH)
mm
cm
inch
ft
EF009573
Number of modules (module system)
EF012536
App control via Bluetooth
EF012162
Dimming phase cut-on
EF012161
Dimming phase cut-off
EF003889
Serial dimmer
EF001508
Type of load
EF003876
Substation input
EF003867
Light value memory
EF003910
Applicable with button
EF003906
Applicable with movement sensor
EF003909
Applicable with presence indicator
EF003911
Applicable with time switch/timer
EF003907
Applicable with transmission button
EF003908
Applicable with infrared button
EF002442
Type of fastening
EF002169
Material
EF001257
Material quality
EF000025
Halogen free
EF000139
Surface protection
EF006569
Surface finishing
EF000007
Colour
EF003882
RAL-number (similar)
EF006243
Transparent
EF006755
Suitable for degree of protection (IP)
EF004293
Impact strength
EF005127
Nominal voltage
V
EF000416
Frequency
Hz
EF006144
Control voltage
V
EF012754
Nominal power resistive load
W
EF012755
Nominal power inductive load
VA
EF012756
Nominal power capacitive load
VA
EF015953
Max. switching power LED
W
EF000124
Connection type
EF007572
Core cross section
mm?
EF008810
Device depth
mm
EF012278
Min. depth of built-in installation box
mm
EF014925
Compatible with Apple HomeKit
EF014926
Compatible with Google Assistant
EF014927
Compatible with Amazon Alexa
EF011072
IFTTT support available
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models