Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV195-27 - Quarter Turn Lock With Cover
Bill of material
EV195-27001502
CNSORDERNO
SKU
A
a
29.00 mm
B
b
18.00 mm
C
c
Double Bit 3mm
FINISH
Finish
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models