Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ewikon
Description
73501-04 - Ø10 - Ewikon straight manifold HPS III TE 4-drop
Bill of material
73501-04-V001_77_80_0
BESTNR
Order code
73501-04-V001
S1
min. 77 mm
S2
min. 80 mm
L
max. 600 mm
317.000 mm
HW
Heaters angle
°
DAR
Description positive-negative
mm
B
Width
80 mm
H1
Height
63 mm
H2
Height
73 mm
H3
Height
83 mm
W
Number of heaters
4
G2
Weight
12.5 KG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models