Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Ewikon
Description
73521-04 - Ø12 - Ewikon straight manifold HPS III TE 4-drop
Bill of material
73521-04-V001_87_100_0
BESTNR
Order code
73521-04-V001
S1
min. 87/130 mm
S2
min. 100 mm
L
Length
mm
HW
Heaters angle
°
DAR
Description positive-negative
mm
B
Width
80 mm
H1
Height
71 mm
H2
Height
81 mm
H3
Height
91 mm
W
Number of heaters
4
G2
Weight
KG
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model