Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Fabory
Description
DIN 71802 CS - Hinged joints with threaded pin and hexagonal nut and locking clip with spanner flat, form CS
Bill of material
Hinged joint DIN 71802 CS 16
CNSORDERNO
Article Number
NENNID
Short description
BRAND
Brand
Fabory
STANDARD
Standard
DIN 71802 CS
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
84836080
ECLASS
eClass
23-02-01-04
UNSPSC
31160000
ETIM
URL
https://www.fabory.com/en-GB/p/57425100001
PACKAGING
Packaging Unit
PCS
WKL1
Angle
°
WKL2
Angle
°
A
Distance ±0.3
mm
B1
Width
mm
D2
Thread
D3
Diameter ±0.5
mm
D4
Diameter ±0.5
mm
D5
Diameter h11
mm
D6
Diameter H14
mm
E
Thread length min.
mm
H2
Height ±0.5
mm
L2
Length ±0.3
mm
L3
Length ±0.3
mm
R
Radius max.
mm
SW
Width across flat h14
mm
ALPHA
Angle
°
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models