Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Fabory
Description
BS 1083 BSHN V2 - Hexagon ordinary nuts and lock nuts
Bill of material
Hexagon ordinary nut and lock nut BS 1083 V2 7/16 A
CNSORDERNO
Article number
NENNID
Short description
D
Nominal size
Inch
TYPE
Alternative types of hexagon ordinary nuts
BRAND
Brand
Fabory
STANDARD
Standard
BS ≈1083 (1965)
THREAD
Thread
British Standard Fine
THREADDIRECTIO
Thread direction
Right
STYLE
Style
BASICMATERIAL
Basic material
Steel
GRADE
Grade
≥6
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
ECLASS
eClass
UNSPSC
31161727
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/03060111001
PACKAGING
Packaging unit
PCS
TT
Thread Type
BSW
TT1
Thread Per Inch
Inch
A
Width across flats-max
Inch
C
Width across corners-max
Inch
B
Diameter of washer face-max
Inch
E
Ordinary nuts thickness-max
Inch
F
Lock nuts thickness-max
Inch
T
Tolerance on squareness of thread to face of nuts-max
Inch
LOD
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models