Catalog navigation
CAD model selection
Selectable products: 179
HELP_VARIABLE
Company
Fabory
Description
DIN 936 - Hexagon thin nuts, form B
Bill of material
Hexagon nut DIN 936 M20x1.5
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 936
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Jam nut
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-07-01
UNSPSC
31161727
ETIM
URL
https://www.fabory.com/en-GB/p/01597200150
PACKAGING
Packaging Unit
PCS
P
Thread pitch
mm
D2
Diameter min.
mm
E
Width across corners min.
mm
M
Total height
mm
S
Width across flats
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models