Catalog navigation
Выбор CAD модели
Доступные продукты: 177
HELP_VARIABLE
Company
Fabory
Description
DIN 7985 TX - Machine screw, raised cheese head (hexalobular)
Bill of material
DIN 7985 TX A M2x4-H
CNSORDERNO
Article Number
NENNID
D
Nominal thread diameter
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7985 TX
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Cheese head
DRIVINGFEATURE
Driving feature
Hexalobular
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO7045-TX
ROHS
RoHs
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31162400
ETIM
URL
https://www.fabory.com/en-GB/p/24813020004
D3
Thread core diameter
P
Threaded pitch
A
Distance from the last full form thread to the bearing face max.
B
Thread length min.
DA
max
DK
Head diameter
K
Head height max.
R
Transition radius under head max.
RF
Radius of curvature of the lens head ~
V
Height of lens
X
Wing diameter of cross recesses
NR
Angle
AA
Distance
T
mm
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Рекомендации отсутствуют.
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей