Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FATH
Description
Angle Connector 76/38 - 3"/1.5", 45°
Bill of material
093WS76145N08R
PARTNR
Part #
AC
Angle Connector 76/38 - 3"/1.5", 45°
N
8
FS
for Screw
5/16"-18
WEIGHT
Weight
135.2 g
CTN
Customs Tariff Number
76169910
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models