Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
FATH
Description
Central Connector B Universal, Slot 10
Bill of material
099B101710
PARTNR
Part #
099B101710
PROFILE
Profile
B
N
Slot
10
A
19.6 mm
B
5.5 mm
D
9.8 mm
D1
Ød
16.85 mm
L
46 mm
SW
6 mm
WEIGHT
Weight
63.0 g
CTN
Custom tariff number
73269098
ID
ID #
118855
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061046360
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model