Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FATH
Description
Cube Connector 25 - 1", 2D
Bill of material
093WW251N06
PARTNR
Part #
N
Slot
6
COLOR
Color
Alu color / alu color
AS_SET
Assembly Set
D1
12 mm
D2
7.2 mm
L
mm
R
2 mm
WEIGHT
Weight
g
CTN
Customs Tariff Number
76169910
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models