Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Screw Connector I PA (Set)
Bill of material
099F0840KM08
PARTNR
Part #
099F0840KM08
PROFILE
Profile
I
D
Ø
16.1 mm
H
9.9 mm
N
Slot
8
AXB
A x B
18.4 x 18.4 mm
WEIGHT
Weight
2.8
CTN
Custom Tariff Number
79070000
ID
ID #
144108
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061066603
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models