Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Connecting Strip 180 B, Slot 10 (Set)
Bill of material
096030S38
PARTNR
Part #
096030S38
PROFILE
Profile
B
N
Slot
10
M
Thread
M8
SCS
Connecting Strip 180 B, Slot 10 (Set)
-
A1
28 mm
A2
158 mm
L
180 mm
WEIGHT
Weight
264 g
CTN
Customs Tariff Number
73269098
ID
ID #
112570
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061003561
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models