Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FATH
Description
Pivot Joint 25 - 1"
Bill of material
093G25A
PARTNR
Part #
OA
Opening Angle
190°
ROT
Rotation
N
WEIGHT
Weight
116 g
CTN
Customs Tariff Number
79070000
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models