Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Vario Block 18 CS
Bill of material
094511M5CS
PARTNR
Part #
094511M5CS
PROFILE
Profile
B
N
Slot
8
T
Thread
M5
A1
9.5 / 12* / 12.5 / 15* mm
A2
Profile
2.2 (2.2) mm
WEIGHT
Weight
8.8 g
CTN
Customs Tariff Number
39269097
ID
ID #
128119
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061003127
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models