Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Pivot Foot SS / SS - BDH
Bill of material
9A100EB20150E
PARTNR
Part #
9A100EB20150E
VER
Version
without anti-slip plate
BASE
Base
100
MXL
M x L
M20 x 150 mm
M
Thread
M20 mm
L
150 mm
ANG
Angle
mm
Enter value for ANG
Angle
mm
cm
inch
ft
D
99 mm
F
31 mm
LK
74 mm
SW
22 mm
FMAX
Fmax
23800 N
WEIGHT
Weight
1183.4 g
CTN
Customs Tariff Number
73269098
ID
ID #
130038
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061053306
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models