Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Anti-slip Plate for Extended Swivel Feet 60 PA, Ball Joint 15
Bill of material
098DAG060
PARTNR
Part #
098DAG060
BASE
Base
60
D1
53.0 mm
D2
23.0 mm
WEIGHT
Weight
13.0 g
CTN
Customs Tariff Number
40169997
ID
ID #
125188
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061049712
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models