Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FATH
Description
Extended Base 80 ZN for Swivel Feet, Ball Joint 15
Bill of material
098DA080ZS
PARTNR
Part #
VER
Version
BASE
Base
80
F1
29.5 mm
F2
32.5 mm
F3
33.5 mm
FMAX
Fmax
29400 N
WEIGHT
Weight
g
CTN
Customs Tariff Number
79070000
ID
ID #
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models