Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
FATH
Description
Base ZN for Swivel Feet, Ball Joint 15
Bill of material
098D030ZS
PARTNR
Part #
VER
Version
BASE
Base
D
mm
F1
29.5 mm
F2
32.5 mm
F3
33.5 mm
FMAX
Fmax
N
WEIGHT
Weight
g
CTN
Customs Tariff Number
79070000
ID
ID #
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models