Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FATH
Description
Edge Sealing Profile 21.8 x 15
Bill of material
087SPES06911
PARTNR
Part #
COLOR
Color
Black
MAT
Material
CR
Clamping range
1.0 - 3.5 mm
PQ
Pack Quantity
WEIGHT
Weight
190.0 g/m
ID
ID #
CTN
Customs Tariff Number
40082900
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dirak
    5-154 - Clip-on Sealing Profiles
    Dirak
    5-151 - Clip-on Sealing Profiles EPDM / NBR
    FATH
    Edge Sealing Profile 21.7 x 14.5
    FATH
    Edge Sealing Profile 18.7 x 14.6
    FATH
    Edge Sealing Profile 16 x 14.6
    FATH
    Sealing Profile Slot 8 - 4.5 / 18 x 20
Previews
3D
Dimension
2D
Download CAD models