Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
PROPLASTICA
Description
CD19 - Fitting 90°
Bill of material
Fitting 90° CD19-9-1/4
DG
D1
Diameter
mm
D2
Diameter
mm
L1
Length
mm
L2
Length
mm
L
Length
mm
SW
Width across flats
mm
MATERIAL
Material
wg FCPK
DENSITY
Density
8500 kg/m^3
PDF
PDF Document
Info PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PROPLASTICA
    CAK09 - Headed sealing plug DIN 908
    PROPLASTICA
    LUL - Super light duty spring
    PROPLASTICA
    LLD - Light duty spring
    PROPLASTICA
    CH23 - Hose nozzle
    PROPLASTICA
    CH15 - Fitting 90°
    PROPLASTICA
    CD12 - Fitting with BSPT thread
    FOR Fittings
    307075 - 90° ELBOW HOSE BARB - BSPT TAPER ISO 7 PORTS
    HPS International
    PGH04 - 90° Plug
    HPS International
    RTCSL - 90° Male thread for push lock hose
    Misumi
    YCLPT, YCLPTS - Coupling for Hydraulics - Elbow - PT/PT Thread
    PROPLASTICA
    CAK03 - Threadless flat baffle
    PROPLASTICA
    CAK01 - Threaded flat baffle
    PROPLASTICA
    OR - Oring
    PROPLASTICA
    CAK02 - Threaded spiral baffle
Previews
3D
Dimension
2D
Download CAD models