Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PROPLASTICA
Description
CAK03 - Threadless flat baffle
Bill of material
Threadless flat baffle CAK03-15-250
D1
Diameter
mm
D2
Diameter
mm
D3
Diameter
mm
D4
Diameter
mm
L
Length
mm
L1
Length
mm
S1
Height
2 mm
MATERIAL
Material
MS58
DENSITY
Density
8500 kg/m^3
PDF
PDF Document
Info PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PROPLASTICA
    CAK01 - Threaded flat baffle
    PROPLASTICA
    CAK02 - Threaded spiral baffle
    PROPLASTICA
    CAK04 - Fountain tube
    PROPLASTICA
    WH - Hardened ejector pin
    PROPLASTICA
    TZW - Sprue puller bushing
    PROPLASTICA
    SS - Angle pin
    PROPLASTICA
    CAK09 - Headed sealing plug DIN 908
    PROPLASTICA
    CAK08 - Tapered thread sealing plug DIN 906
    PROPLASTICA
    OR - Oring
    PROPLASTICA
    CH15 - Fitting 90°
    PROPLASTICA
    CAK07 - Sealing plug
    PROPLASTICA
    CAK05 - Double fountain tube
    ERMANNO BALZI
    RL-..F - Baffles
    Pedrotti
    RAP - Baffle plug
Previews
3D
Dimension
2D
Download CAD models