Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PROPLASTICA
Description
PKA125 - Clamping plate
Bill of material
Clamping plate PKA 125-156x156x17/1730
SYMBOL
Symbol
PKA 125
FORMB
Mold width
96 mm
FORML
Mold length
mm
MATERIAL
CHOOSE / Material
H
CHOOSE / Thickness
mm
B
Width
156 mm
L
Length
156 mm
L1
Holes distance
mm
L2
Holes distance
mm
B1
Holes distance
74.000 mm
D1
Diameter
14.000 mm
H1
Depth
9.000 mm
D2
Diameter
9.000 mm
D3
Diameter
15.000 mm
DENSITY
Density
7850 kg/m^3
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models