Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PROPLASTICA
Description
SLK-50A - Slide lock
Bill of material
Slide lock SLK-50A
L
Length
58 mm
L1
Distance
29.20 mm
B
Distance
42 mm
B1
Distance
21 mm
B2
Distance
16 mm
H1
Height
10.2 mm
H2
Height
22.2 mm
E
Width
25.4 mm
PDF
PDF Document
Info PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PROPLASTICA
    SLK-25A - Slide lock
    PROPLASTICA
    SLK-8A - Slide lock
    PROPLASTICA
    ZCA - Locating element
    STRACK
    Z5140 - Slide holding device
    DMS Diemould Service
    SLK-8-HH, SLK-25-HH, SLK-50HH - Slide Latch High Hardness
    PROPLASTICA
    PK04 - Support plate
    PROPLASTICA
    MS41 - Mold slide unit
    PROPLASTICA
    SM - Socket head cap screw
    PlaSteel
    R0280 - Elastomer hollow spring - MF
    PlaSteel
    R0236 - Washer for demountable pillar - RTE
    PlaSteel
    R0159 - OR USA Code NBR or VITON (write desired material) - OR
    Dichtomatik - Freudenberg Sealing Technologies
    KK03 - Compact seal
    PROPLASTICA
    CVPL-200 - Counterview
    PROPLASTICA
    FPM - Retaining ring
Previews
3D
Dimension
2D
Download CAD models