Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
NPQP-LQ-FD (BR) - Push-in L-fitting
Bill of material
133167 NPQP-LQ-R18-Q8-FD
TNR
Part number
133167
TYP
Type
NPQP-LQ-R18-Q8-FD
D
Pneumatic port
8.000 mm
R
Thread
R1/8
A
8.000 mm
B
50.400 mm
C
18.100 mm
E
22.200 mm
L1
46.400 mm
L2
24.200 mm
HEX
Width across flats
14.000 mm
P
15.000 mm
Z
13.800 mm
NENN
Nominal size
4.800 mm
CNSMASSEXACT
Weight
0.0110 kg
GTIN
4052568309800
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models