Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
Festo
Description
VMEF-S - Stem actuated valve
Bill of material
8031322 VMEF-SC-M52-M-N18
TNR
Part number
TYP
Type
HUBST
Function
B1
20 mm
B2
10 mm
B3
mm
D1
Thread
D2
mm
D3
mm
D4
4.4 mm
D5
Thread
D6
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
H7
mm
H8
mm
H10
mm
H11
mm
H12
mm
H13
mm
H14
mm
L1
43.716 mm
L2
28 mm
L3
21 mm
L4
6 mm
W1
5 °
CNSMASSEXACT
Weight
kg
GTIN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型