Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
PA ROLLER D20-4 FLANGED – INTEGRATED PIN
Bill of material
101765
CODE
Code
101765
A
Diameter
20 mm
B
Length
29 mm
C
Length
32 mm
D
Length
48.5 mm
E
Diameter
32 mm
F
Diameter
4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models