Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fohhn Audio
Description
FV-100 - Focus Venue
Bill of material
1315
PRODUCT_NUMBER_ROOT
product number (root)
1315
LODLEVEL
LOD Level
STXT_COM
Stxt (COM)
FV-100
ACOUSTIC_DESIGN
acoustic design
electronically steerable line array speaker
COMPONENTS
components
8 × 1" (1.75" VC) , 8 × 1.4" (4" VC) compression drivers Manifold hornloaded Waveguide Design
OPERATIONAL_MODE
operational mode
active, 16-channel DSP-amplifier, Class-D
MAX_SPL_1
maximum SPL
150 dB (108 dB @ 100 m)
FREQ_RANGE
frequency range
800 Hz – 16 kHz
NOMINAL_DISPERSION_HOR
nominal dispersion, horizontal
90°
VER_BEAM_WIDTH
vertical beam width, digitally controlled
0° – 90° in 0.1° increments
VER_INCLINATION_ANGLE
vertical inclination angle, digitally controlled
-40° – +40° in 0.1° increments
ACOUSTIC_CENTRE
acoustic centre
0% (bottom) to 100% (top), both beams movable
ENCLOSURE
enclosure
multiplex birch plywood
FRONT_DESIGN
front design
hexagonal perforated steel grille in cabinet colour, backed by acoustically transparent foam
MOUNTING_POINTS
mounting points
integrated flying tracks, 4 × M8-threads at rear tracks
DIMENSIONS_W_H_D
dimensions (W × H × D)
560 × 639 × 595 mm
WEIGHT
weight
approx. 107 kg
STANDARD_COLOURS
standard colours
scratch-proof polyurethane coating, black
REMOTE_CONTROL
remote control
Fohhn Audio Soft, Fohhn Net
REMOTE_MONITORING
remote monitoring
Fohhn Audio Soft, Fohhn Net, power supply, protect, signals, temperature
SIMULATION_BEAM_1
simulation beam
Fohhn Net, Fohhn Audio Soft
AMPLIFIER_POWER
amplifier power
16 × 220 W
AMPLIFIER_TYPE
amplifier type
Pure Path Digital PWM
AUDIO_INPUTS_1
audio inputs
AES/EBU
AUDIO_OUTPUTS
audio outputs
AES/EBU
DSP_CHANNELS
DSP channels
16
FREQ_RESPONSE
frequency response
20 Hz – 20 kHz
SIGNAL_NOISE_RATIO
signal/noise ratio
>105 dB/A
AUTO_POWER_SAVE
auto power save
adjustable from 1 s to 12 h, or never active
PROTECTIVE_CIRCUIT
protective circuit
soft start, overtemperature, short circuit, overload
POWER_SUPPLY
power supply
100 V – 240 V AC 50/60 Hz, power supply with Power Factor Correction, (PFC)
POWER_CONSUMPTION
power consumption
500 W RMS, idle 58 W, standby 10 W
HEAT_DISSIPATION
heat dissipation
124 W, 427 BTU/h, 107 kcal/h
TEMPERATURE_RANGE
temperature range
0 – 40°C
COOLING
cooling
temperature-controlled fan
WEIGHT_ELECTRONICS
weight (electronics)
10.9 kg
DIGITAL_SIGNAL_PROCESSORS
digital signal processors
2
INDEPENDENT_LIMITERS
independent limiters
6
SELECTIVE_3_BAND_LIMITING
selective 3-band limiting
bass / mid / high
BAND_SPECIFIC_TIME_CONSTANTS
band-specific time constants
yes
FILTER_TECHNOLOGY
filter technology
80-bit double precision
INPUT
input
AES/EBU 32 kHz – 96 kHz, 16/24 bit
INPUT_DSP_PROCESSING
input DSP processing
yes
FIR_FILTER
FIR filter
yes
INPUT_GAIN
input gain
-80 dB – +12 dB
ROUTING_GAIN
routing gain
-80 dB – +12 dB
OUTPUT_GAIN
output gain
-80 dB – +12 dB
EQ
10-band parametric EQ, gain, +/-12 dB, frequency 10 – 20 kHz, Q 0.1 – 100
LIMITER_COMPRESSOR
limiter / compressor
yes
NOISE_GATE
noise gate
yes
X_OVER
X-over
Linkwitz-Riley 4th order (24 dB/octave), high pass 10 Hz – 20 kHz, low pass 10 Hz – 20 kHz
DELAY_INPUT
delay input
0 – 350 ms (0 – 120 m)
DELAY_OUTPUT
delay output
0 – 640 ms (0 – 220 m)
SYSTEM_LATENCY
system latency
1.2 ms
CONTROL_ELEMENTS
control elements
mains switch (remote-controllable via AIREA connect)
INPUTS_4
inputs
1 × etherCON Airea Connect / stack link, 1 × XLR AES/EBU, 1 × etherCON Fohhn-Net
OUTPUTS_7
outputs
1 × etherCON stack link, 2 × XLR AES/EBU, 2 × etherCON Fohhn-Net
SIGNAL_INPUTS_4
signal inputs
AES/EBU 32 kHz – 96 kHz, 16/24 bit
SIGNAL_OUTPUTS_3
signal outputs
AES/EBU link-out from input
MAINS_CONNECTION
mains connection
1 × PowerCON mains in, 1 × PowerCon mains out
SIGN_LED
Sign LED (connector panel and front grille)
blue = power on, blue flashing = sign
STATUS_LED
status LED
green = ready, red = protect/standby, red flashing = fault
RECEIVE_SEND_LED_2
receive / send LED
receive/send remote control LED
AUDIO_ERROR_LED
audio error LED
red = no AES/EBU
REMOTE_POWER_LED
remote power LED
green = AIREA connect aktive, remote power on
ON_STACK_LINK_LED
on (stack link) LED
green = stack link aktive
SIMULATION_DATA
simulation data
EASE, Fohhn Designer
GENERAL_FOOTNOTES
general footnotes
nominal dispersion: -6 dB compared to the main dispersion axis, frequency range: -10 dB under anechoic halfspace-conditions with speaker preset, heat dissipation: pink noise, 6 dB crest, 1/4 Pmax, weight: net weight without optional equipment, power rating (peak); maximum SPL: peak, 20 ms with bandpass filtered pink noise signal according to IEC 60268-2 at one octave above the lower limit of the frequency range, with speaker preset
W1_WEBSITEURL
URL product page
https://www.fohhn.com/en/p/1315
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models