Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
GAMM
Description
MPV/29X70 - Manopola piatta
Bill of material
7317245
CODE
code
MOD
Modello
MPV/29x70
L
70 mm
AXB
mm
C
30 mm
D
14 mm
P
68 mm
WGT
weight
g
MAT
Materiale
PVC nero. Foro cieco liscio.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models