Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Ganter
Description
GN 729 - Control knob
Bill of material
Control knob GN 729-34-B8
PARTNUMBER
GANTER PARTNUMBER
D1
mm
D2
H8 Bore
B
mm
D3
Thread
M5 mm
D4
6 mm
D5
mm
L1
mm
L2
7.5 mm
T1
min.
mm
T2
+0,2
4 mm
S
+0,3/+0,1
4 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models