Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Ganter
Description
GN 2276 - Right-angle spirit levels, Type JV, adjustable, mounting from the front side
Bill of material
Right-angle spirit level GN 2276-ALN-62-G-50-JV
PARTNUMBER
GANTER PARTNUMBER
OB
Material / Finish
D1
62 mm
D2
3.4 mm
D3
6.3 mm
D4
52 mm
H1
13 mm
H2
9.8 mm
H3
1 mm
M1
18.4 mm
M2
6.7 mm
M3
25.1 mm
E
Sensitivity
F
Filling
G- green-transparent
WEIGHT
Weight
0.0940 kg
CTN
Customs Tariff Number
90319000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models