Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ganter
Description
GN 854 - Latch clamps, with bore, for welding
Bill of material
Latch clamp GN 854-1500-1-T2S
PARTNUMBER
GANTER PARTNUMBER
GN 854-1500-1-T2S
GROESSE
Size
1500
POS
Position
FH
Holding force
15000 N
A1
26 mm
A2
28 mm
B1
65 mm
B2
43 mm
B3
52 mm
B4
70 mm
B5
72 mm
B6
30 mm
D1
Thread
M 10
D2
8.5 mm
D3
18 mm
H1
55 mm
H2
55 mm
L1
220 mm
L2
min.
186 mm
M1
40 mm
M2
16 mm
R
120 mm
T
30 mm
W1
10.5 mm
W2
28 mm
W3
25 mm
W4
40
WEIGHT
Weight
1.2000 kg
CTN
Customs Tariff Number
82057000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models