Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ganter
Description
GN 831 - Stainless Steel-Hook clamps for safety with padlock, Type SV
Bill of material
Stainless Steel-Hook clamp GN 831-100-SV-NI-1
PARTNUMBER
GANTER PARTNUMBER
GN 831-100-SV-NI-1
GROESSE
Size
100 mm
W1
Stroke
5.5 mm
POS
Position
W2
Adjustment
mm
Enter value for W2
Adjustment
mm
cm
inch
ft
F
Holding force
1000 N
B1
25.5 mm
B2
22 mm
B3
26 mm
B4
14 mm
D
4.2 mm
H1
18.5 mm
H2
8.5 mm
H4
25.5 mm
L1
min.
67 mm
L2
min.
56 mm
L3
19.5 mm
M1
14.3 mm
M2
7.0 mm
M3
4 mm
M4
8 mm
R
51 mm
MAT
Material
Stainless Steel
WEIGHT
Weight
0.0550 kg
CTN
Customs Tariff Number
83089000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models