Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Ganter
Description
GN 115 - Latches, Stainless Steel AISI 316 with Operating Elements, Type STN with T-Handle
Bill of material
Latch, Stainless Steel GN 115-STN-18-A4
PARTNUMBER
GANTER PARTNUMBER
A
Latch distance
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
D
28 mm
H
4 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83016000
ROHS
YES
PRA
8 mm
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models