Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Ganter
Description
GN 246 - Levelling feet, without fixing hole, Type B with nut, without rubber underlay
Bill of material
Levelling foot without fixing hole GN 246-125-M20-155-B
PARTNUMBER
GANTER PARTNUMBER
WINKEL
Pivoting angle
°
X
Adjustable range nut
mm
Enter value for X
Adjustable range nut
mm
cm
inch
ft
D1
125 mm
D2
Thread
L1
mm
L2
55 mm
L3
45 mm
SW
mm
STBE
Static load
40000 N
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73269098
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models