Catalog navigation
CAD model selection
Selectable products: 33
HELP_VARIABLE
Company
GGB
Description
DU Flanged Bushes inch - Flanged Bushes inch
Bill of material
12FDU16
BESTNR
Part number
NBB
Nominal bearing bore
Inch
DI
Shaft diameter
Inch
D0
Housing bore
Inch
IB
Installed Bearing I.D.
mm
DFL
Nominal flange OD
Inch
DFLT
Flange OD tolerance
Inch
B
Length
Inch
BT
Length tolerance
+0.010/-0.020 Inch
SFL
Flange thickness
Inch
LINK
Link GGB website
Website
KAT
Category
Metal-polymer plain bearings
MAT
Material
DU Inches
TEST
Tested according to ASTM E595/ECSS-Q-ST-70-02C
Yes
ZGS
Approved according to standard
FAR 25.853 and FAR 25.856
DINISO3547
DIN ISO 3547
Yes
WS
low maintenance or maintenance free
Yes
TL
Dry running
Yes
GOELT
Oiled
Yes
GFT
Greased
Yes
ZTN
Customs tariff number
84833080
MES
Material properties
good wear resistance under a wide load and temperature range when running dry
FVL
For improved performance
Dry DP4 / DP11, oil lubricated DP4 / D31, grease lubricated DP4 / DX, water lubricated DP4-B, media lubricated DP4 / DP31
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models