Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GIMOTA
Description
Cableplug, straight, a-code, 5 pole
Bill of material
GTM12-A-5-MP
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
GTM12-A-5-MP
L1
49.4 mm
D12
16 mm
N1
M12x1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    GIMOTA
    Cableplug, straight, a-code, 8 pole
    GIMOTA
    Cable connector M12, D-coded, 4pol, pin contact
Previews
3D
Dimension
2D
Download CAD models