Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Gressel
Description
Grip jaw reversible 3 mm vertical and 5 mm horizontal - Top jaws
Bill of material
CSA.065.003.11
BESTNR
Order No.
A
Dimension
mm
B
Dimension
mm
C
Dimension
mm
D
Dimension
mm
E
Dimension
mm
DATENBLATT
Catalog PDF
Download PDF
GEW
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gressel
    Multigrip 90mm - Einfach- und Mehrfachspanner
    Gressel
    Jaw fix - System jaws
    Gressel
    Universal stepped jaw - Top jaws
    Gressel
    Stepped grip jaw 5 mm - Top jaws
    Gressel
    Prismatic jaw Ø11-22 mm - Top jaws
    Gressel
    Ground jaw - Top jaws
    Gressel
    Stepped grip jaw 3 mm - Top jaws
    Gressel
    Grip jaw - Top jaws
    Gressel
    Stepped jaw coated 5 mm - Top jaws
    Gressel
    Top jaw - System jaws
    Gressel
    Moveable jaw with pyramid profile - System jaws
    Gressel
    Profiled clamping jaw - Systembacken
    Gressel
    Coated jaw - Top jaws
    Gressel
    Intermediate jaw - System jaws
Previews
3D
2D
Download CAD models