Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Gühring
Description
481 - WN COUNTER SINK
Bill of material
481 25.000
J21
Item ID
J23
Item Description
KEGELSENKER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
WN
J11
Standard Code Letter
D
J8
Treatment
SPR
A11
Cutting Diameter min
C11
Connection Type, Machine Side
MKG
C12
Connection Form, Machine Side
20
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Flute Length
mm
B71
Function Length
mm
D1
Number of Cutting Edges
3
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
120 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HSS
H5
Coating
DAMPF ANGELASSEN
C4
Shank Length
mm
D2
Helix Direction
R
H22
Coolant Exit Style Code
0
B1
Step Length, First Step
mm
BLD
Tool Style Code
5
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    217 - DIN 340 DRILL
    Gühring
    411 - DIN 2180 MACHINE TAPER REAMER
    Gühring
    236 - DIN 1869M DRILL
    Gühring
    205 - DIN 338 DRILL
    Gühring
    235 - DIN 1869K DRILL
Previews
3D
Dimension
2D
Download CAD models