Catalog navigation
CAD model selection
Selectable products: 140
HELP_VARIABLE
Company
Gühring
Description
5526 - DIN6537K TIALN-NANOA SL-RTBOH
Bill of material
5526 8.300
J21
Item ID
J23
Item Description
TIALN-NANOA SL-RTBOH
J22
Item Name
VH SL-NANOA RATIOB,KI RT1 VA DIN6537K HA
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
DIN6537K
J11
Standard Code Letter
A
J8
Treatment
BVB
A11
Cutting Diameter min
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Flute Length
mm
B71
Function Length
mm
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
D1
Number of Cutting Edges
2
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
140 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HC-K/P
H5
Coating
NANO-A
B7
Point Length
mm
C4
Shank Length
mm
D2
Helix Direction
R
D3
Helix Angle
Grad
H22
Coolant Exit Style Code
4
BLD
Tool Style Code
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    5580 - DIN 6537L TIALN-NANOA SL-RTBOH
    Gühring
    3737 - WN GEWINDEFR. TM SP
    Gühring
    495 - WN HEAD/BACK DEBURRING COUNTERBORE
    Gühring
    5651 - DIN 6537L NANOFIRE RATIO DRILL
    Gühring
    5510 - DIN 6537K NANOFIRE RATIO DRILL
Previews
3D
Dimension
2D
Download CAD models