Catalog navigation
CAD model selection
Selectable products: 235
HELP_VARIABLE
Company
Gühring
Description
209 - DIN 338 DRILL
Bill of material
209 3.050
J21
Item ID
J23
Item Description
SPIRALBOHRER
J22
Item Name
J8
Treatment
A11
Cutting Diameter min
J3
Company Code
GG
B5
Overall Length
mm
H3
Cutting Tool Material, Manufacturer Naming
HSS
B6
Flute Length
mm
J1
Standard Number
DIN 338
B71
Function Length
mm
B3
Gesamtlänge
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
B7
Point Length
mm
NSM
Standard of Characteristics
DIN4000-81
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
D2
Helix Direction
D7
Weight
kg
F1
Cutting Direction
L
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
H11
Cutting Tool Material
HSS
H22
Coolant Exit Style Code
H5
Coating
OHNE
BLD
Tool Style Code
1
ID10000
Supplier
ID10001
Manufacturer
GG
ID11001
Material
HSS
ID12000
Manufacturer Drawing number
ID12001
Drawing description 1
ID12007
Drawing unit base
mm
ID13001
Item name
ID13002
Item Description
B4
Usable Length
mm
C4
Shank Length
mm
D1
Number of Cutting Edges
2
D3
Helix Angle
Grad
E1
Point Angle, Step Included Angle
118 Grad
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models