You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
554 4.200
Gühring
Drilling
Drilling into the full
Straight shank twist drills
Powered by
CAD模型選擇
{guehring/catalog_drilling/catalog_drilling_into_full/catalog_straight_shank_drill/catalog_554.prj},{NB=554 4.200},{J21=554 4.200},{A11=4.200},{C12=1},{B3=19},{B4=8},{B5=55},{B6=14.000},{B71=53.700},{C3=4.200},{D1=2},{D7=0.005},{E1=118},{B7=1.300},{C4=27.000},{D3=26},{H22=0},{BLD=1},{ID12000=9005540042000},{ID12100=0},{C14=0},{C15=5},{C2=42},{D4=25.000},{F8=1},{G31=0},{G5=0},{H21=0},{J7=0},{J23=KAROSSERIEBOHRER},{J22=HSS DOP, KAROSS.-BOH 4,200 WN 29RN DK77},{J3=GG},{H3=HSS},{J1=WN 29},{J8=BVB},{C11=ZYL},{NSM=DIN4000-81},{F1=R},{H11=HSS},{H5=DAMPF ANGELASSEN},{D2=R},{J6=ZYL00420105$$$$},{J61=ZYL01F$$$$},{DATE=2017-08-09},{ID10000=GÜHRING KG},{ID10001=GG},{ID10002=9005540042000.dxf},{ID10003=9005540042000.stp},{ID10004=9005540042000_prop.xml},{ID10005=A_9005540042000.xml},{ID11001=HSS}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 61
HELP_VARIABLE
Company
Gühring
Description
554 - WN 29 KAROSSERIEBOHRER
Bill of material
554 4.200
J21
Item ID
554 4.200
554 4.200
J23
Item Description
KAROSSERIEBOHRER
J22
Item Name
HSS DOP, KAROSS.-BOH 4,200 WN 29RN DK77
HSS DOP, KAROSS.-BOH 4,200 WN 29RN DK77
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS
HSS
J1
Standard Number
WN 29
J8
Treatment
BVB
A11
Cutting Diameter min
4.200
4.200
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
B3
Protruding Length
19
19
mm
B4
Usable Length
8
8
mm
B5
Overall Length
55
55
mm
B6
Flute Length
14.000
14.000
mm
B71
Function Length
53.700
53.700
mm
C3
Connection Diameter, Machine Side
4.200
4.200
mm
D1
Number of Cutting Edges
2
D7
Weight
0.005
0.005
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
118
Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HSS
HSS
H5
Coating
DAMPF ANGELASSEN
DAMPF ANGELASSEN
B7
Point Length
1.300
1.300
mm
C4
Shank Length
27.000
27.000
mm
D2
Helix Direction
R
D3
Helix Angle
26
26
Grad
H22
Coolant Exit Style Code
0
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
ZYL00420105$$$$
ZYL00420105$$$$
J61
Connection Code, Machine Side ISO 13399
ZYL01F$$$$
ZYL01F$$$$
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求