Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Gühring
Description
2983 - DIN374 TIN TAP
Bill of material
2983 14.007
J21
Item ID
J23
Item Description
S GEWINDEBOHRER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
DIN374
A1
Thread Form Type
MF
A21
Thread Diameter Metric
mm
A3
Thread Pitch
mm
A5
Thread Tolerance Class
ISO3/6G
A8
Wrench Size
mm
B1
Thread Length
mm
B2
Usable Length
mm
B3
Overall Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
N
D7
Weight
kg
F1
Cutting Direction
R
G3
Chamfer Form
B
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
TIN
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    3081 - WN USA SC RATIO END MILL
    Gühring
    3015 - WN SC END MILL
    Gühring
    3716 - WN SC END MILL
    Gühring
    3627 - WN VHM FIRE-RATIOFRAESE
    Gühring
    1269 - DIN 374~ TIN FORMING TAP
    Gühring
    3030 - WN "FIRE" SC END MILL
    Gühring
    1009 - DIN 371 SC TAP IC
    Gühring
    1007 - DIN 374 TICN TAP IC
    Gühring
    3160 - WN USA "FIRE" SC END MILL
    Gühring
    991 - DIN352 TAP
    Gühring
    3111 - DIN6527L SC END MILL
    Gühring
    980 - DIN 40432 TAP
    Gühring
    3115 - WN USA VHM FIRE-RATIOFRAESE
    Gühring
    2510 - DIN 371 FIRE-VH GEWIBO.
Previews
3D
Dimension
2D
Download CAD models